Plasma Cutting Torch Switch 16x16mm (with Cable 20cm) SUMO

Brand :
SUMO
Caution
Product Description
On-off control switch for torch head, made of strong and durable material, safe, long-lasting.
Product Overview
- Plasma cutting torch switch with cable
Specifications Table
| Part Number | WDACSWPSSG51 |
| Product Type | Spare part for plasma cutting torch |
| Size | 16 × 16 mm |
| Cable Length | 20 cm |