Flame Gun Head Model 821 SUMO

Brand :
SUMO
Caution
Product Description
For spot torching, food finishing, sushi, international cuisine. Has gas preheating tube for increased heat.
Product Overview
- Flame gun head that can be rotated 360 degrees in use
- Has a gas preheating tube that makes the flame hotter and gives a fine, narrow flame
- Saves 15% on gas
- Safe to use, with a valve to adjust the heat level as required
- The connector has a rubber O-ring for a tight fit to the canister with no gas leakage
Specifications Table
| Part Number | WDGAHT821 |
| Maximum Heat Output | 1300°C |
| Gas Consumption Rate | 82 g/hr |
| Compatible With | 220 g butane gas canister |
| Applications | Spot searing for finishing food, sushi and international cuisine |