Gas Canister Welding Torch 360 Degrees Hose Type Model 1781 SUMO

Brand :
SUMO
Caution
Product Description
Gas canister welding torch, hose type, easy to carry, maximum heat up to 1982 degrees Celsius.
Product Overview
- Gas canister welding torch, hose type, easy to carry and requires no gas cylinder
- Work is completed quickly and efficiently
- Can be used in 2 ways: connected directly to the gas canister, or with the long hose for use in tight or high spaces, rotating easily and working in any direction
- Push-button ignition switch that lights easily with a single press
- Has a valve to adjust the gas level and flame intensity as required
Specifications Table
| Part Number | WDGAHT1781 |
| Torch Head and Connector Material | 100% genuine brass |
| Maximum Heat Output | 1982°C |
| Welding Hose Length | 1.5 m |
| Maximum Pressure Rating | 20 bar |
| Gas Consumption Rate | 178 g/hr |
| Air Pipe Size | 1/16-5/8 inch (1-16 mm) |
| Applications | Air pipe welding / welding copper, brass, steel, aluminum, silver, gold and other metals |
| Packaging | 10 pieces/box, 20 pieces/carton |