Chain for Pipe Cutting Machine CG2-11G, 11D SUMO

Brand :
SUMO
Caution
Product Description
For pipe cutting machine, chain length: 2.4 meters, compatible models: CG2-11G / CG2-11D.
Product Overview
- Strong and durable
Specifications Table
| Part Number | WDGAGCPIPSP11GCHAIN |
| Product Type | Spare part for pipe cutting machine |
| Material | High-quality steel |
| Chain Length | 2.4 m |
| Compatible With | Pipe cutting machine CG2-11G / CG2-11D |