Tip 0.9mm 30A SG-51/JW-40 SUMO

Brand :
SUMO
Caution
Product Description
Tip head for controlling the air flow, to transfer the cutting current to the workpiece, withstands high heat during cutting.
Product Overview
- Tip for plasma cutting torch SG-51 and JW-40
Specifications Table
| Part Number | WDCPTCTAI051TIP09 |
| Size | 0.9 mm |
| Current Rating | 30 A |
| Compatible With | SG-51 / JW-40 |
| Packing | 1 pack / 10 pcs |
| Weight | 9 g |