Tip 1.2mm 50A SG-51/JW-40 SUMO

Brand :
SUMO
Caution
Product Description
Tip head for controlling the air flow, to transfer the cutting current to the workpiece, withstands high heat during cutting.
Product Overview
- Tip for plasma cutting torch SG-51 and JW-40
Specifications Table
| Part Number | WDCPTCTAI051TIP12 |
| Size | 1.2 mm |
| Current Rating | 50 A |
| Compatible With | SG-51 / JW-40 |
| Packing | 10 / pack, 100 / box, 1200 / carton |