TIP 1.2mm 70A P-70 1396 CEBORA SUMO

Brand :
SUMO
Caution
Product Description
Functions to control the direction of air flow, to transfer the cutting current to the workpiece, withstands high heat during cutting
Product Overview
- Controls the air flow direction to transfer the cutting current to the workpiece
- High heat resistance during cutting
Specifications Table
| Part Number | WDCPTCCBRP071396SM12 |
| Size | 1.2 mm |
| Current Rating | 70 A |
| Compatible With | P-70 (CEBORA) |