Tip 1.1mm 40A SG-53 SUMO

Brand :
SUMO
Caution
Product Description
Functions to control the air flow to the workpiece for blowing steel plates apart, withstands high heat during cutting.
Product Overview
- Controls the air directed at the workpiece to blow through steel plate and separate it
- High heat resistance during cutting
Specifications Table
| Part Number | WDCPTCTAI053TIP40 |
| Size | 1.1 mm |
| Current Rating | 40 A |
| Compatible With | SG-53 |