Electrode SG-51/JW-40 SUMO

Brand :
SUMO
Caution
Product Description
Electrode rod for conducting electricity, to transfer the cutting current to the workpiece, withstands high heat during cutting.
Product Overview
- Electrode
Specifications Table
| Part Number | WDCPTCTAI051ELE |
| Length | 29.70 mm |
| Width | 7.41 mm |
| Compatible With | SG-51/JW-40 |
| Weight | 10 g |
| Packing | 10 pcs/bag |