Plasma Switch OMERON (with Cable Length 20cm) SUMO

Brand :
SUMO
Caution
Product Description
On-off control switch for torch head, made of strong and durable material, safe, long-lasting.
Product Overview
- OMERON plasma switch
Specifications Table
| Part Number | WDTWACCTSPLS20 |
| Product Type | Spare part for TIG welding machine |
| Cable Length | 20 cm |
| Size | 8 × 2.4 cm |
| Compatible With | TIG welding torch |
| Weight | 127 g |