Tip Holder PANA 500A Copper SUMO

Brand :
SUMO
Caution
Product Description
For holding the body torch and contact tip. High-quality material. Made of brass; strong and durable.
Product Overview
- Tip holder for securing the body torch and contact tip
- Made of high-quality material, strong and durable
Specifications Table
| Part Number | WDMMTSSPPTHDP500C |
| Material | Copper |
| Compatible With | MIG welding torch PANA 500 A |
| Applications | Secures the body torch and contact tip |