DEWALT Multi-material cut-out bit DWAMM18005

Brand :
DEWALT
Caution
Product Description
DEWALT 1/8 in. Multi-Material Cut-Out Bit (5-pack) made of high-speed steel for drilling clean cut-out openings in wood, plastic, fiberglass, vinyl and aluminium siding.
- DEWALT 1/8 in. Multi-Material Cut-Out Bit (5-pack), high-speed steel construction
- Ideal for clean cut-out openings in wood, plastic, fiberglass, vinyl and aluminium siding
| Diameter | 1/8 in. |
| Material | High-speed steel |
| Pack quantity | 5 |
| Application | Wood, plastic, fiberglass, vinyl, aluminium siding |