Braided Fabric Covered Argon Hose 5x8 mm SUMO

Brand :
SUMO
Caution
Product Description
For protecting the flow of argon gas during argon welding
Product Overview
- Braided fabric covered argon hose, for protecting the flow of argon gas during argon welding, in accordance with RMA / CGA standards
- Has high voltage resistance, high heat resistance, heat tolerance, and abrasion resistance
Specifications Table
| Part Number | WDACRB100BC |
| Material | Rubber + Polyester fiber |
| Size | 5 × 8 mm |
| Inner Diameter | 5 mm |
| Outer Diameter | 8 mm |
| Working Pressure | 10 kg |
| Spraying Pressure | 30 kg |
| Working Temperature | -30 to 20 °C |
| Hardness | +0.15 mm |
| Packaging | 100 m/spool |