Earth Clamp European Type 500A SUMO

Brand :
SUMO
Caution
Product Description
Supports 500 A, holds the workpiece securely, clamp jaws made of copper, good current conductivity
Product Overview
- Earth clamp 500 A, flat cable, the contact surface is made from 100% copper, making the current flow well
- Used for electric welding work, functions as an earth cable so that the welding current flows in a complete circuit
- Has excellent efficiency in current flow
- The clamp jaws are designed to be able to grip the workpiece or welding table firmly, helping the current flow continuously so the welding work is not interrupted
- The clamp handle is made from steel with high strength
Specifications Table
| Part Number | WDEWGCSSM500 |
| Material of Earth Connection Point and Clamp Jaws | 100% copper |