Gas Diffuser (DMC) 20mm 24KD SUMO

Brand :
SUMO
Caution
Product Description
Controls the flow direction of wire and gas. High-quality material. Highly heat resistant during welding.
Product Overview
- Gas diffuser (DMC) 20 mm 24KD
- For controlling the direction of the wire and gas flow
- Good quality material, highly heat resistant while welding
Specifications Table
| Part Number | WDMMTSSPBGAS20 |
| Applications | Used with CO2 gun BINZEL 24 KD |