Plug Control 2-S 16mm (Male) HERO SUMO

Brand :
SUMO
Caution
Product Description
• Voltage: 20 V/250 V
• Operating voltage: 250 V
Product Overview
- Control plug 2-S 16 mm male
Specifications Table
| Part Number | WDACCP2P16HS |
| Voltage | 20 V / 250 V |
| Working Voltage | 250 V |
| Withstand Voltage | 1500 V |
| Connection Point Diameter | 2 mm |
| Connection Hole Diameter | 2.95 mm |