Plug Control 2-S 20mm (Male) HERO SUMO

Brand :
SUMO
Caution
Product Description
• Voltage: 25 A/300 V
• Operating voltage: 500 V
Product Overview
- Control plug 2-S 20 mm male
Specifications Table
| Part Number | WDACCP2P20HS |
| Voltage | 25 A / 300 V |
| Working Voltage | 500 V |
| Withstand Voltage | 2000 V |
| Connection Point Diameter | 2.4 mm |
| Connection Hole Diameter | 3.5 mm |