Swan Neck (Flexible) PANA 350A SUMO

Brand :
SUMO

Caution

    Product Description

    CO2 welding torch head. High-quality material. Brass head, strong and durable. Highly heat resistant during welding.

    Product Overview

    • Swan neck (flexible) PANA 350 A, adjustable welding head type, torch head or CO2 welding head
    • Good quality material, strong and durable, highly heat resistant while welding

    Specifications Table

    Part NumberWDMMTSSPPSWNP350F
    ApplicationsUsed with CO2 gun PANA 350 A
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    WDMMTSSPPSWNP350F | Swan Neck (Flexible) PANA 350A SUMO | SUMO | MISUMI Thailand