Swan neck OTC 350A-S (U4170B00) SUMO

Brand :
SUMO
Caution
Product Description
CO2 welding torch head. High-quality material. Brass head, strong and durable. Highly heat resistant during welding.
Product Overview
- Swan neck OTC 350 A-S, good quality material, strong and durable
- Highly heat resistant while welding
Specifications Table
| Part Number | WDMMTSSPSWNOT350S |
| Head Material | Brass |
| Applications | CO2 welding head |