Swan neck PANA 200A SUMO

Brand :
SUMO
Caution
Product Description
CO2 welding torch head. High-quality material. Brass head, strong and durable. Highly heat resistant during welding.
Product Overview
- Swan neck Pana 200 A, torch head or CO2 welding head
- Good quality material, strong and durable, highly heat resistant while welding
Specifications Table
| Part Number | WDMMTSSPPSWNP200 |
| Applications | Used with CO2 gun PANA 200 A |