Plasma Cutter CUT-60P SUMO

Brand :
SUMO
Caution
Product Description
Cuts steel at 20 mm thickness. Produces a clean cut at 10 mm thickness. Air consumption 110 L/min.
Product Overview
- Plasma cutter Full Power Mosfet Low Cost Maintenance, can cut various workpieces easily and quickly, and the cut workpieces are smooth and neat without needing additional finishing that wastes time
- Has an operating system designed for use without having to change the cutting tip often
- Pilot Arc system ignites the arc easily without pressing the cutting tip against the workpiece, and cuts uneven surfaces better, such as rusted steel and coated paint
- This product does not include a plug
Specifications Table
| Part Number | WDPCSMCUT60P |
| Maximum Cut-Through Thickness | 20 mm |
| Clean Cut Thickness | 10 mm |
| Air Consumption | 110 L/min or more |
| Air Pressure | 4 bar |