Plasma Cutting Machine CUT-100 SMART SUMO

Brand :
SUMO
Caution
Product Description
Cuts steel at 35 mm thickness. Has Pilot Arc system. Air consumption 150 L/min.
Product Overview
- INVERTER system can cut various workpieces easily and quickly, and the cut workpieces are smooth and neat
- No time wasted on additional finishing, and no need to change the cutting tip often
- For maximum efficiency, connect to a power cable of the specified size and use together with an air compressor
- Do not use with an oxygen cylinder
Specifications Table
| Part Number | WDPCSMCUT100 |
| Maximum Cut-Through Thickness | 35 mm |
| Clean Cut Thickness | 16 mm |
| Cable Size | 2.5 mm² or more |
| Air Consumption | 150 L/min |
| Air Pressure | 4-5 bar |
| Standard Equipment | Plasma turch / Earth clamp set / PVC hose / Air compression release valve / Power plug |