Plasma Cutting Machine CUT-40 Intelligent SUMO

Brand :
SUMO
Caution
Product Description
Cuts steel at 15 mm thickness. Cuts cleanly at 7 mm thickness. Air consumption at 180 L/min.
Product Overview
- Saves electricity, and can be used with household power
- Has a system that drains water out of the air filter when operation stops
- Air delay system helps dissipate heat from the cutting tip, extending its service life
- Built-in air filter and air pressure adjustment gauge, convenient to use
- For maximum cutting efficiency, connect to a power cable of the specified size and use together with an air compressor
- Do not use with an oxygen cylinder
Specifications Table
| Part Number | WDPCSMCUT040SM |
| Maximum Cut-Through Thickness | 15 mm |
| Clean Cut Thickness | 7 mm |
| Voltage | 220 V |
| Cable Size | 2.5 mm² or more |
| Air Consumption | 180 L/min |
| Air Pressure | 3-4 bar |
| Standard Equipment | Plasma cutting torch model SG-51 with 5 m cable, 1 piece / Control plug 2P-13 mm / Plasma connector size 3/8 inch (M16x1.5 mm) / Earth clamp 300 A 16 mm² with 2 m cable, Thai connector, 1 piece / Braided hose 2 m long, 1 piece / Electrode 1 piece / Shield Cup 1 piece / Tip 4 pieces / Swirl Ring 1 piece / Hose clamp 2 pieces |