CO2 Gun ESAB PSF250 rear EURO Length 3M SUMO

Brand :
SUMO
Caution
Product Description
• Uses current at 250 A CO2 and 225 A mixed gas
• Applicable wire size 0.6-1.0 mm
Product Overview
- EURO rear welding cable complete set 250 A, suitable for MIG CO2 200 A welding machines
- Good quality material, strong and durable, highly heat resistant while welding
Specifications Table
| Part Number | WDMMTCESAPSF250030 |
| Current Rating | 250 A (CO2) / 225 A (mixed gas) |
| Duty Cycle | 60% |
| Wire Size | 0.6-1.0 mm |
| Cable Length | 3 m |