CO2 Gun PANA 200amp rear MILLER Length 3M SUMO

Brand :
SUMO
Caution
Product Description
• Uses current at 200 A CO2 and 160 A mixed gas
• Applicable wire size 0.8-1.2 mm
Product Overview
- MILLER rear welding cable complete set 200 A, suitable for MIG CO2 200 A welding machines
- Good quality material, strong and durable, highly heat resistant while welding
Specifications Table
| Part Number | WDMMTCPAN20030ML |
| Current Rating | 200 A (CO2) / 160 A (mixed gas) |
| Duty Cycle | 60% |
| Wire Size | 0.8-1.2 mm |
| Cable Length | 3 m |