Diamond Joint Grooving Blade 14"x10mm (101410) SUMO

Brand :
SUMO
Caution
Product Description
[Application]
- For slitting and cutting hard concrete.
- Grooving work, slitting or road cutting, reinforced concrete, prestressed concrete, precast concrete, cement board sheets.
- Slitting or cutting roads, new concrete, and asphalt for bitumen filling.
- Provides high cutting speed.
- Use with a road cutting machine, can cut roads that were poured several months ago.
Product Overview
- Diamond cutting blade 14 inch
- Made from special grade steel, with high strength
- The teeth are made from high quality diamond, durable, cutting into the workpiece quickly
- Resistant to impact
- Can cut roads poured several months ago
Specifications Table
| Part Number | ABDBSM141010 |
| Size | 14 inch |
| Blade Thickness / Tooth Thickness | 10 / 10 mm |
| Number of Teeth | 24 T |
| Tooth Size (L × W × H) | 40 × 10 × 10 |
| Bore / Fix Bore | 25.4 / 12 mm |
| Rotational Speed | 4400 RPM |
| Compatible With | Road cutting machines |
| Applications | Hard concrete cutting / Grooving work / Slot splitting or road cutting / Reinforced concrete / Prestressed concrete / Precast concrete / Cement board / Asphalt for bitumen filling |
| Weight | 5 kg |