Metal Polishing Compound Bar White (Small) 600g. SUMO

Brand :
SUMO
Caution
Product Description
[Feature]
- Polishing compound bar for scratch removal/polishing work on high hardness metals such as stainless steel, aluminum.
Product Overview
- Polishing compound
- Strong, durable, works well
- Suitable for mark removal / polishing work on high-hardness metals such as stainless steel, aluminum
Specifications Table
| Part Number | ABPCWH0600 |
| Color | White |
| Size | 5 × 16.2 × 3.3 cm |
| Applications | Coarse polishing |
| Weight | 600 g |