Metal Polishing Compound Bar White (Large) 1,000g. SUMO

Brand :
SUMO
Caution
Product Description
[Feature]
- White polishing compound bar for scratch removal/polishing work on high hardness metals such as stainless steel, aluminum.
Product Overview
- Polishing compound
- Strong, durable, works well
- Suitable for mark removal / polishing work on high-hardness metals such as stainless steel, aluminum
Specifications Table
| Part Number | ABPCWH1000 |
| Color | White |
| Size | 6 × 18 × 4 cm |
| Applications | Coarse polishing |
| Weight | 1000 g |