Metal Polishing Compound Bar Light Blue (Large) 1,000g. SUMO

Brand :
SUMO
Caution
Product Description
[Feature]
- Polishing compound bar for final stage polishing work, giving a bright, clear, mirror-like shine on high hardness metals such as steel, stainless steel, and titanium.
- Can be used with cloth wheels.
Product Overview
- Polishing wax, Polishing compound
- Strong, durable, works well
- For final-stage polishing work
- Gives a bright clear mirror-like gloss on high-hardness metals such as steel, stainless steel, and titanium
Specifications Table
| Part Number | ABPCBL1000 |
| Color | Light blue |
| Size | 6 × 18 × 4 cm |
| Compatible With | Cloth wheels |
| Applications | Fine polishing |
| Weight | 1000 g |