Rubber Polishing Head, Shank 6mm size : 16x25mm SUMO

Brand :
SUMO
Caution
Product Description
[Feature]
- Rubber polishing head, Shank 6 mm size : 16x25 mm
- Rubber grinding head for grinding steel (coarse).
- Can both grind and polish, no burn marks, polishes quickly and finely.
- Used for general mold work.
Product Overview
- For grinding steel (coarse), can grind and polish without burn marks
- Polishes quickly and finely
Specifications Table
| Part Number | ABPPRB061625 |
| Grit | No. 240 |
| Rubber Polishing Point Diameter (D) | 16 mm |
| Rubber Polishing Point Length (H) | 25 mm |
| Shank Diameter (d) | 6 mm |
| Rubber Polishing Point Shank Length (h) | 34 mm |
| Applications | General molds |