Fiber Polishing Pad 6”x9” #320 (80320) Green SUMO

Brand :
SUMO
Caution
Product Description
[Feature]
- Fiber polishing pad, the most durable.
- Suitable for general scrubbing and cleaning work.
- Removes dirt on all types of workpiece surfaces.
- Equivalent to No. 320 sandpaper, up to 14 mm thicker.
Product Overview
- Fiber polishing pad, Model 80320
- Most durable
- Removes dirt on all types of workpiece surfaces
- Suitable for cleaning work
- Equivalent to sandpaper grit No. 320
- Thicker, up to 14 mm
Specifications Table
| Part Number | ABPLFPSQ80320 |
| Model | 80320 |
| Grit | No. 320 |
| Color | Green |
| Size | 6 × 9 inch |
| Thickness | 14±1 mm |