Fiber Polishing Pad 6”x9” #400 (80400) Dark Red SUMO

Brand :
SUMO
Caution
Product Description
[Feature]
- Fiber polishing pad used for cleaning, surface blending, and deburring.
- Easy to use and more durable than sandpaper.
- Equivalent to No. 400 sandpaper.
Product Overview
- Fiber polishing pad, Model 80400
- Easy to use and more durable than sandpaper
- Suitable for cleaning, smoothing surfaces, deburring
- Equivalent to sandpaper grit No. 400
Specifications Table
| Part Number | ABPLFPSQ80400 |
| Model | 80400 |
| Grit | No. 400 |
| Color | Dark red |
| Size | 6 × 9 inch |
| Thickness | 8±1 mm |