Round Non-Woven Abrasive Disc 4" #150 (50150) Light Brown SUMO

Brand :
SUMO
Caution
Product Description
[Application]
- Heavy duty. The most durable and aggressive pad for cleaning work quickly.
- Remove scratches and create beautiful designs.
- The performance is as well as sandpaper no. 150.
Product Overview
- Round non-woven abrasive disc 4 inch No. 150 (50150), most durable and coarsest
- Grinds and cleans workpieces quickly, used to remove scratches and create beautiful patterns
- Equivalent to sandpaper grit No. 150
Specifications Table
| Part Number | ABPLFPCC50150 |
| Grit | No. 150 (50150) |
| Color | Light brown |
| Size | 4 inch (100 × 16 mm) |
| Thickness | 6 - 7 mm |