Round Non-Woven Abrasive Disc 4" #320 (50320) Green SUMO

Brand :
SUMO
Caution
Product Description
[Application]
- The most durable for general cleaning.
- All kinds of metal can be remove impurity on the surface.
- The performance is as well as sandpaper no. 320.
Product Overview
- Round non-woven abrasive disc 4 inch No. 320 (50320), most durable
- Suitable for general cleaning work, removes dirt on all types of workpiece surfaces
- Equivalent to sandpaper grit No. 320
Specifications Table
| Part Number | ABPLFPCC50320 |
| Grit | No. 320 (50320) |
| Color | Green |
| Size | 4 inch (100 × 16 mm) |
| Thickness | 14±1 mm |