Round Non-Woven Abrasive Disc 4" #350 (50350) Dark Brown SUMO

Brand :
SUMO
Caution
Product Description
[Application]
- Specially designed for blending on stainless steel.
- Blends surface scratches on wood, metals and synthetic surfaces.
- The performance is as well as sandpaper no. 350.
Product Overview
- Round non-woven abrasive disc 4 inch No. 350, durable
- Suitable for smoothing surfaces, creating finished line patterns on stainless steel workpieces, grinding wood, metal, and synthetic surfaces smooth
- Equivalent to sandpaper grit No. 350 (50350)
Specifications Table
| Part Number | ABPLFPCC50350 |
| Grit | No. 350 (50350) |
| Color | Dark brown |
| Size | 4 inch (100 × 16 mm) |
| Thickness | 8±1 mm |