Round Non-Woven Abrasive Disc 4" #400 (50400) Dark Red SUMO

Brand :
SUMO
Caution
Product Description
[Application]
- Round non-woven abrasive disc for cleaning, surface finishing, and deburring. Easy to use and more durable than sandpaper.
- The performance is as well as sandpaper no. 400.
Product Overview
- Round non-woven abrasive disc 4 inch No. 400 (50400), durable
- Suitable for cleaning, smoothing surfaces, deburring, more durable than sandpaper
- Equivalent to sandpaper grit No. 400
Specifications Table
| Part Number | ABPLFPCC50400 |
| Grit | No. 400 (50400) |
| Color | Dark red |
| Size | 4 inch (100 × 16 mm) |
| Thickness | 8±1 mm |