Flexible Diamond Polishing Pad (Marble) 4" No.500 SUMO

Caution
Product Description
[Suitable for]
- Polishing the Granite terrazzo / Marble floor for shiny surface.
- Removing lines, scratches and flews.
- Scraping off old stone surface for good looking and shiny.
- Polishing surface for “wet look” gloss.
[How to Use]
- Used with polishing Machine 4”, Stick with backing pad 4”
[Warning]
- Select correct polishing pad for the material.
- Mount the polishing pad in the proper direction of rotation on the machine.
- Run the polishing pad within it Max operating speed.
- Take protective measure.
Product Overview
- Flexible diamond marble polishing pad 4 inch, wet polishing type
- For polishing marble floors
- Polishes away line marks, scratches, hairline scratches
- Strips the old stone face to look new and glossy, polish gloss coating
- Polishing using water
Specifications Table
| Part Number | ABDDMB040500 |
| Size | 4 inch |
| Max Speed | 14500 RPM |
| Thickness | 3 mm |