Nylon Surface Conditioning Disc 4”x16mm #120 Dark RED

Brand :
SUMO
Caution
Product Description
[Application]
- Grinds thin weld seams or marks left by grinding wheels.
- Surface preparation and cleaning of metal surfaces, deburring, without changing the shape of the workpiece.
- Surface finishing work that requires quality of the line pattern.
Product Overview
- Nylon polishing disc, 4 inch × 16 mm, polishes surfaces smooth easily, does not damage the surface like sandpaper
- Removes scratches, rust stains, or marks caused by metal welding
Specifications Table
| Part Number | ABPLFPCC040120 |
| Grit | No. 120 |
| Color | Dark red |
| Size | 4 inch (100 × 16 mm) |