Spongy Disc (PVA) 4" No.220 SUMO

Brand :
SUMO
Caution
Product Description
[Suggestion]
- Install correctly and securely.
- Do not exceed the specified rotation speed of the polishing disc.
- For dry polishing, protective equipment should be worn during use, such as a dust filter mask, hearing protection, a splash guard mask, and gloves.
[Application]
- Polishing and deburring glass, stone, marble, copper, and stainless steel.
Product Overview
- PVA glass polishing wheel for polishing, deburring, glass, stone, marble, copper, stainless steel
Specifications Table
| Part Number | ABPAPV040220 |
| Size | 100 × 10 × 16 mm |
| Diameter | 4 inch (100 mm) |
| Thickness | 10 mm |
| Hole | 16 mm |
| Max Speed | 13700 RPM (70 m/s) |