Hairline Polishing Wheel RX 2” #60 (P050060) SUMO

Brand :
SUMO
Caution
Product Description
[Application]
- Used for polishing work and creating patterns on the surface.
- Can be used to polish wood to a smooth finish.
- The nylon mesh is coated with a flexible coating for creating patterns on the work surface, and it can also polish steel or other materials.
[Warning]
- Should be operated at the recommended revolutions per minute (RPM).
Product Overview
- Hairline polishing wheel 2 inch, used for polishing and creating patterns on surfaces
- Polishes into corners and crevices
- Can be used to polish wood to a smooth finish
- Polishes quickly
- The nylon mesh is coated with a flexible coating for creating patterns on work surfaces, and can also polish steel or other materials
Specifications Table
| Part Number | ABPTPWNOP050060 |
| Size | 120 × 50 mm |
| Diameter | 120 mm |
| Length | 50 mm |
| Hole | 19 mm |