Hairline Polishing Wheel RX 4” #240 (P100240) SUMO

Brand :
SUMO
Caution
Product Description
[Application]
- The hairline polishing wheel is used for polishing work and creating patterns on the surface.
- The polishing wheel can be used to polish wood to a smooth finish.
- The nylon mesh is coated with a flexible material for creating patterns on the work surface.
[Warning]
- Should be operated at the recommended revolutions per minute (RPM).
Product Overview
- Hairline polishing wheel 4 inch No. 240
- Removes scratches on stainless steel, wood, metal, durable synthetic fiber for polishing work
- Used for pattern polishing
- Removes scratches on stainless steel, wood, and various metals while also smoothing the surface at the same time
- Polishes fast, work finishes quickly, reduces cost
- The nylon mesh is coated with a flexible material, for creating patterns on work surfaces
- Has the durability of synthetic fiber for polishing work
Specifications Table
| Part Number | ABPTPWNOP100240 |
| Grit | No. 240 |
| Size | 120 × 100 mm |
| Diameter | 120 mm |
| Length | 100 mm |
| Hole | 19 mm |
| Max Speed | 2100 RPM |