Hairline Polishing Wheel RX 4” #60 (P100060) SUMO

Brand :
SUMO
Caution
Product Description
[Application]
- The hairline polishing wheel is used for polishing work and creating patterns on the surface.
- The polishing wheel can be used to polish wood to a smooth finish.
- The nylon mesh is coated with a flexible material for creating patterns on the work surface.
[Warning]
- Should be operated at the recommended revolutions per minute (RPM).
Product Overview
- Hairline polishing wheel
- Used for polishing and creates patterns on surfaces, polishes wood smooth
- Polishes into nooks and corners
- Used for polishing, stainless steel, polishes wood smooth
- Polishes fast, work finishes quickly, reduces cost, polishing, polishing to create patterns on surfaces
- The nylon mesh is coated with a flexible coating, for creating patterns on work surfaces, and can also polish steel or other materials
Specifications Table
| Part Number | ABPTPWNOP100060 |
| Size | 120 × 100 mm |
| Diameter | 120 mm |
| Length | 100 mm |
| Hole | 19 mm |
| Max Speed | 2100 RPM |