Hairline Polishing Wheel RX 4” #60 (P120060) Concave Core SUMO

Brand :
SUMO
Caution
Product Description
[Application]
- The hairline polishing wheel is used for polishing work and creating patterns on the surface.
- The polishing wheel can be used to polish wood to a smooth finish.
- The nylon mesh is coated with a flexible material for creating patterns on the work surface.
[Warning]
- Should be operated at the recommended revolutions per minute (RPM).
Product Overview
- Hairline polishing wheel
- Used for polishing work, stainless steel
- The concave core makes it easy to reach corners, and creates patterns on the surfaces of various metals
- Can be used to polish wood smooth
- Removes scratches on stainless steel, wood, and various metals while also smoothing the surface at the same time
- Polishes fast, work finishes quickly, reduces cost
- Used for pattern polishing
- Has the durability of synthetic fiber for polishing work
Specifications Table
| Part Number | ABPTPWNOP120060 |
| Size | 120 × 120 mm |
| Diameter | 120 mm |
| Length | 120 mm |
| Hole | 19 mm |
| Max Speed | 2100 RPM |
| Compatible With | Reinforcing washer 32 mm, 10 mm thick, inner hole 19 mm |