Non-Woven Polishing Wheel Mixed with Sanding Cloth RX 4” No.180 SUMO

Brand :
SUMO
Caution
Product Description
[Application]
- Used for polishing work and removing scratches without cutting into the metal workpiece surface.
- Removes thin burrs and polishes to condition the workpiece surface.
- Has a longer service life than mixed synthetic fiber polishing wheels.
[Warning]
- Should be operated at the recommended revolutions per minute (RPM).
Product Overview
- Synthetic fiber and sanding cloth polishing wheel 4 inch No. 180
- For polishing away thin burrs and polishing to finish the workpiece surface
- Polishes stainless steel
- Polishes away scratches
- Used for polishing work
- Does not eat into metal workpiece surfaces
- Suitable for polishing, polishing away marks
- Has a longer service life than blended synthetic fiber polishing wheels
Specifications Table
| Part Number | ABPTCB040180 |
| Grit | No. 180 |
| Size | 120 × 100 mm |
| Diameter | 120 mm |
| Length | 100 mm |
| Hole | 19 mm |
| Max Speed | 2100 RPM |