Fiber Polishing Disc with Hard Back 4" #180 9P Brown for Steel SUMO

Brand :
SUMO
Caution
Product Description
[Feature]
- Fiber polishing disc with hard back 4 inch No. 180 9P Brown for steel work.
- Suitable for removing marks and finishing steel workpiece surfaces smoothly.
- Creates patterns on steel work well.
- For work that shows off beautiful line patterns.
- Polishes rusted workpieces with no clogging after polishing.
Product Overview
- Fiber polishing disc with hard back, polishes steel, suitable for polishing away marks, finishes steel workpiece surfaces smooth
- Polishes to raise patterns on steel work well, for work showing beautiful line patterns
- Polishes rusted workpieces, polishing leaves no clogging
Specifications Table
| Part Number | ABPLFBBA041809PRG |
| Grit | No. 180 |
| Color | Brown |
| Size | 4 inch (100) |
| Hardness Grade | 9P |
| Thickness | 13 mm |
| Hole Size | 16 mm |
| Max Speed | 15300 RPM |