Green Grinding Wheel GC 8”x1/4” (1-1/4”,1",3/4",5/8”,1/2”) 120K SUMO

Brand :
SUMO
Caution
Product Description
[Suitable for]
- For grinding hard material types, carbide, tungsten, titanium, copper, brass, aluminum, and non-metals.
[How to Use]
- Use with a bench grinder motor machine.
Product Overview
- Green grinding wheel GC 8 × 1/4 inch 120K
- Slightly harder than aluminum oxide, more durable
- Suitable for extra hard work
- Steel grinding wheel 8 inch, 1/4 inch thick
Specifications Table
| Part Number | ABGWDIGR0802512K |
| Max Speed | 3170 RPM |
| Diameter | 8 inch |
| Thickness | 1/4 inch |
| Bore | 1-1/4, 1, 3/4, 5/8, 1/2 inch H |