Diamond Floor Grinding Cup 4", Fine Grinding 450F BLACK SUMO

Caution
Product Description
[Suitable for]
- Grinding concrete floors that are extra hard.
- Concrete with a compressive strength of 450 ksc.
[Features]
- Use for polished extra rigidity concrete concrete floor, stanchion, airport ground, factory floor.
- Made of high quality diamond, sharper and cutting hard surface, making it easier sanding and polishing industries.
[Tool]
- Use with the Polishing surface and Angle grinder 4 inch
[Caution]
- Use coarse cup wheel before fine polished cup wheel.
- Always use safety equipment when using tools.
Product Overview
- Diamond cup wheel 4 inch, fine polishing 450F
- Made from high quality diamond, sharper than general
- Used for smoothing mortar or concrete surfaces
- Specifically for hard floor polishing
- polishes concrete with a compressive strength of 450 ksc, polishes easily and quickly
Specifications Table
| Part Number | ABDSSM04450F |
| Color | Black |
| Size | 4 inch |
| Diamond Cup Size | 100 mm |
| Diamond Depth | 4.7 mm |
| Hole Size | 20 mm |
| Applications | Fine polishing |
| Weight | 230 g |