Metal Polishing Compound Bar Green (Small) 600g. SUMO

Brand :
SUMO
Caution
Product Description
[Feature]
- Green polishing compound bar for polishing work, which gives more shine than white stainless steel polishing compound, on high hardness metals such as steel, stainless steel, and titanium.
- Can be used with cloth wheels.
Product Overview
- Polishing compound
- Strong, durable, works well
- For polishing work
- Gives more gloss than white stainless steel polishing compound on high-hardness metals such as steel, stainless steel, and titanium
Specifications Table
| Part Number | ABPCGR0600 |
| Color | Green |
| Size | 5 × 16.2 × 3.3 cm |
| Compatible With | Cloth wheels |
| Applications | Medium polishing |
| Weight | 600 g |