Drill Brush Set 3 PCS, Model RS-0605 SUMO

Caution
Product Description
[Feature]
- Turn your drill into a powerful cleaning tool. Use your drill brush power scrubber to easily remove dirt and grime from various surfaces.
- Medium stiffness nylon bristles will not scratch your surfaces.
- The three different sized brush heads allow you to easily scrub those hard to reach or large surfaces. The brushes fit into almost all cordless drills.
[Application]
- It's perfect for showers, bathtubs, tile, grout, sinks, bathrooms, fiberglass shower enclosures, shower door tracks, and more.
- Not just for bathrooms. This drill brush set also can use to clean counters, autos, boats, Rvs, pools, spas, bikes, shoes, and many other surfaces. Pair it with the right cleaning solution for optimal results.
[Suggestion]
- Choose the brush head size appropriate to the area.
- Use pressure to be consistent with the surface.
- Should be used at the recommended rotational speed.
- After every use, you should use water to rinse the brush bristles to remove any dirt.
- Shouldn't be left in the sun because it may reduce the lifespan of the bristles.
- Should be kept out of the reach of children.
- Always use safety equipment to protect your hands, face and eyes when using tools.
Product Overview
- 3 brush heads clean small crevices or large surfaces thoroughly, do not create marks on the surface, saving effort and time by using together with a drill
- Turns a drill into a powerful cleaning tool, simply attach it to a drill and it can be used to remove dirt from various surfaces easily
- Comes with 3 sizes of brush heads to choose from, allowing hard-to-reach surfaces or large surfaces to be scrubbed easily and covering every surface
- This brush head can be used with drills with a 1/4 mm shank size, or drills that have a drill chuck
- The bristles are made of nylon, with medium stiffness, do not cause marks on the surface
- Can be used to clean a variety of equipment and many surfaces, suitable for showers, bathtubs, tiles, grout, sinks, cars, bicycles, shoes, etc., if used together with a suitable cleaning solution, cleaner results will be achieved
Specifications Table
| Part Number | ABWBHPS3P |
| Bristle Material | Nylon |
| Bristle Size | 0.35 mm |
| Size | Small brush 2 inch / Round brush 4 inch / Dome brush 3.5 inch |
| Maximum Rotational Speed | 1600 RPM |
| Shank Size | Quick-change hex 1/4 inch |
| Packaging | 3 pcs/pack |
| Weight | 280 g |