Temperature Gauge 3", Model TB310-120C SUMO, Bottom Connector

Brand :
SUMO
Caution
Product Description
Can measure temperature from 0-120 °C or 248 °F, BSPT 1/2" thread
Product Overview
- Can measure temperature from 0-120 °C or 248 °F
- The frame material is made of 304 Stainless Steel metal with a bottom-connection thread, so it does not rust
- The dial and the temperature pointer needle are made of aluminum
- The temperature needle can be adjusted at the Reset button on the bottom of the gauge in case the needle does not show the actual value
- Used in a variety of heavy industries such as marine engineering, power plants, as a component of ovens, etc.
- The internal gears are made of steel, which is strong, durable, and has a long service life
- The dial lens is made of glass
- Certified to the ISO9001:2008 standard
Specifications Table
| Part Number | GMBTSUTB310120C |
| Model | TB310-120C |
| Frame Material | 304 Stainless steel |
| Dial Material | Aluminum |
| Lens Material | Glass |
| Dial | 3 inch |
| Measuring Range | 0-120 °C / 248 °F |
| Thread | BSPT 1/2 inch |
| Connection | Bottom |